TMP91C829FG

EOL announced

TLCS-900L1

Description

Description High-speed 16-bit microcontroller designed for the control of various mid- to large-scale equipment
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image Toshiba TMP91C829FG TLCS-900L1 product LQFP100-P-1414-0.50F package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM type ROM less -
RAM size 8 Kbyte
UART/SIO 2 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 6 ch
CS/WAIT controller 4 ch
watchdog timer Available -
Clock gear function Available -
I/O Port 46 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.75 to 5.25 10 to 36 -20 to 70 0.111
3.0 to 3.6 10 to 36 -20 to 70 0.111

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open