TMP93CW40DFG

EOL announced

TLCS-900L

Description

RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP(14×14)
Pins 100
Mounting Surface Mount

Description

Property Value Unit
number of bits 16 bit
ROM size 128 Kbyte
ROM type Mask ROM -
RAM size 4 Kbyte
UART/SIO 2 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 2 ch
pattern generator 2 -
PWM output(8bit) 2 ch
CS/WAIT controller 3 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
I/O Port 79 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 4 to 20 -40 to 85 0.2
2.7 to 5.5 4 to 12.5 -40 to 85 0.32

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open