※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Not Recommended for New Design
TX03
| Description |
Microcontrollers with a full-speed USB device achieve the optimal balance between the cost and performance. NANO FLASH™ *1 *2 |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
|
*1 |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere. |
|
*2 |
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation. |
| Toshiba Package Name | LQFP100-P-1414-0.50H |
|---|---|
| Package Image |
|
| Pins | 100 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
| Property | Value | Unit |
|---|---|---|
| Group Name | M360 | - |
| Number of bits | 32 | bit |
| ROM size | 128 | Kbyte |
| ROM type | Flash | - |
| RAM size | 32 | Kbyte |
| DMA controllers | 4 | ch |
| internal data bus width | 32 | bit |
| external data bus width | 16 | bit |
| I/O Port | 74 | port |
| Full UART | 1 | ch |
| UART/SIO | 2 | ch |
| I2C/SIO | 2 | ch |
| USB Device (Full Speed) | 1 | ch |
| Timer/counter(16bit) | 10 | ch |
| A/D converters(12bit) | 12 | ch |
| watchdog timer | Available | - |
| On-chip debug function | Available | - |
| trace func | Available | - |
| Clock gear function | Available | - |
| Interrupt controllers | 10 | pins |
| CS/WAIT controller | 2 | ch |
| Multiply and accumulation unit | Available | - |
| Sync. Serial Interface | 3 | ch |
|
* |
The power-supply voltage using a USB ranges from 3.0V to 3.45V. |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 3.6 | 1 to 48 | -40 to 85 | 0.0208 |
Contact us
Contact usFrequently Asked Questions
FAQs