Description

Polarity P-ch
Generation π-MOSⅤ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name New PW-Mold
Package Image Toshiba 2SJ610 Power MOSFET (P-ch single) product New PW-Mold package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -250 V
Drain current ID -2 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2.55 Ω
Input capacitance (Typ.) Ciss - 381 pF

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open