EOL announced
Series regulator (Three-terminal voltage regulator)
Feature | Low current output / Low dropout voltage |
---|---|
Protection Functions | 60V load dump / Reverse power supply connection / Current limiting / Thermal shutdown |
Polarity | Positive |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | LSTM |
---|---|
Pins | 3 |
Mounting | Through Hole |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 30 | mA |
Power Dissipation | PD | 0.8 | W |
Input Voltage | VIN | 29 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Voltage Tolerance (ABSMax) | accuracy(VOUT) | Ta>=-40℃ Ta<=85℃ |
+/-5 | % |
Bias Current (Typ.) | IB | IOUT=0A | 0.6 | mA |
Dropout Voltage (Max) | VD | IOUT=0.01A | 0.3 | V |
Dropout Voltage (Typ.) | VD | IOUT=0.01A | 0.2 | V |
Output Voltage (Typ.) | VOUT | - | 5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs