Programmable Logic Controller

Programmable Logic Controller

Such as high functionality, low power consumption and miniaturization are important in designing programmable
logic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power supply units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 Input channel : n Input channel : n MOSFET MOSFET Reg. Reg. Control Control Isolation Isolation Isolation Isolation Interface Interface DC 24 V DC 24 V DC 5 V DC 5 V Control Control Power Module Power Module Back Plane Back Plane ASIC ASIC Interface Interface Isolaton Isolaton MOSFET/ Transistor Array MOSFET/Transistor Array Output channel : n Output channel : n Digital Output Module Digital Output Module DC-DC DC-DC DC 5 V DC 5 V Interface Interface Control Control DC-DC DC-DC ASIC ASIC Isolation Isolation Protection Protection Digital Input module Digital Input module ASIC ASIC Interface Interface MCU Module MCU Module DC-DC DC-DC MCU MCU Ethernet Ethernet USB USB SD SD RS-485 RS-485 Control Control DC 5 V DC 5 V Control Control Input channel : n Input channel : n ASIC ASIC LDO LDO Analog Input module Analog Input module DC 24 V DC 24 V Control Control SAR / ΔΣ ADC SAR / ΔΣADC Isolation Isolation Sensor Sensor IsolatedDC-DC IsolatedDC-DC MCU module circuit Digital output module circuit Analog input module circuit Digital input module circuit Power supply module circuit
Digital input module circuit

Example of digital input module circuit by discrete solution

Digital output module circuit

Example of digital output module circuit by discrete solution

Power supply module circuit

Example of a power supply module circuit using a photocoupler for feedback

Analog input module circuit

Example of analog input module circuit by discrete solution

Example of analog output module circuit by discrete solution

MCU module circuit

MCU module (RS-485 communication) circuit

子方塊圖

Digital input module circuit
Digital input module circuit

Example of digital input module circuit by discrete solution

Example of digital input module circuit by discrete solution
TVS diode
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-923 (SOD-923) SOD-882 (CST2) SOD-523 (ESC) SOD-323 (USC)
VESD (Max) [kV] +/-30 +/-30 +/-30 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.2 0.2 0.2 0.2
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 12 8.5 8.5 8.5 8.5
Transistor output photocoupler (AC input)
Part Number
Toshiba Package Name SO4 SO16
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCEO (Max) [V] 80 80
Topr [°C] -55 to 125 -55 to 125
IC output photocoupler for high speed communication (AC input)
Part Number
Toshiba Package Name 5pin SO6 5pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCC / VDD (Min) [V] 3 3
VCC / VDD (Max) [V] 20 20
ICC / IDD (Max) [mA] 3 3
Output Interface totem-pole(BUF) totem-pole(INV)
IC output photocoupler for high speed communication (supports IEC 61131-2)
Part Number
Toshiba Package Name 5pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750
VCC / VDD (Min) [V] 2.7
VCC / VDD (Max) [V] 5.5
ICC / IDD (Max) [mA] 4
Output Interface open-collector
Standard digital isolator
Part Number
Toshiba Package Name SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VDD (Min) [V] 2.25 2.25 2.25 2.25 2.25 2.25
VDD (Max) [V] 5.5 5.5 5.5 5.5 5.5 5.5
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
One-gate logic IC
Part Number
Toshiba Package Name SOT-765 (US8) SOT-765 (US8)
VCC (Max) [V] 5.5 5.5
Function Triple Non-Inverter (Open Drain) Dual 2-Input NAND Gate
Digital output module circuit
Digital output module circuit

Example of digital output module circuit by discrete solution

Example of digital output module circuit by discrete solution
One-gate logic IC
Part Number
Toshiba Package Name SOT-765 (US8) SOT-765 (US8)
VCC (Max) [V] 5.5 5.5
Function Triple Non-Inverter (Open Drain) Dual 2-Input NAND Gate
Transistor output photocoupler (DC input)
Part Number
Toshiba Package Name SO4 SO16
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCEO (Max) [V] 80 80
Topr [°C] -55 to 125 -55 to 125
IC output photocoupler for high speed communication (DC input)
Part Number
Toshiba Package Name 5pin SO6 5pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCC / VDD (Min) [V] 3 3
VCC / VDD (Max) [V] 20 20
ICC / IDD (Max) [mA] 3 3
Output Interface totem-pole(BUF) totem-pole(INV)
Small signal MOSFET
Part Number
Toshiba Package Name SOT-23F SOT-323F (UFM)
VDSS (Max) [V] 60 60
ID (Max) [A] 6.0 6.0
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.036 0.036
Polarity N-ch N-ch
Transistor array
Part Number
Toshiba Package Name SOL16 SOP18-P-375-1.27 HSOP16
Number of Circuits 7 8 4
IOUT (Max) [mA/ch] 500 500 1500
Photorelay
Part Number
Toshiba Package Name DIP4 VSON4
BVS (Min) [Vrms] @ t = 60 [s] 5000 500
ION (Max) [A] 2.0 0.1
RON (Max) [Ω] 0.2 14
IFT (Max) [mA] 3 3
IFC (Max) [mA]    
Darlington transistor output photocoupler
Part Number
Toshiba Package Name 4pin SO6 DIP4
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
VCEO (Max) [V] 300 300
Topr [°C] -55 to 110 -55 to 110
Power supply module circuit
Power supply module circuit

Example of a power supply module circuit using a photocoupler for feedback

Example of a power supply module circuit using a photocoupler for feedback
Low on-resistance contributes to realize low power consumption of the set
Part Number
Toshiba Package Name TO-220SIS TO-220SIS
VDSS (Max) [V] 800 800
ID (Max) [A] 9.5 11.5
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.55 0.45
Polarity N-ch N-ch
Transistor output photocoupler (DC input)
Part Number
Toshiba Package Name 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000
VCEO (Max) [V] 80
Topr [°C] -55 to 125
Analog input module circuit
Analog input module circuit (single channel)

Example of analog input module circuit by discrete solution

Example of analog input module circuit by discrete solution
Standard digital isolator
Part Number
Toshiba Package Name SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VDD (Min) [V] 2.25 2.25 2.25 2.25 2.25 2.25
VDD (Max) [V] 5.5 5.5 5.5 5.5 5.5 5.5
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Contribute to low power consumption in standby operation
Part Number
Toshiba Package Name SOT-25 (SMV)
IOUT (Max) [mA] 150
VOUT [V] 1.8 to 5.0
Analog output module circuit (multiple channels)

Example of analog output module circuit by discrete solution

Example of analog output module circuit by discrete solution
Standard digital isolator
Part Number
Toshiba Package Name SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VDD (Min) [V] 2.25 2.25 2.25 2.25 2.25 2.25
VDD (Max) [V] 5.5 5.5 5.5 5.5 5.5 5.5
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Contribute to low power consumption in standby operation
Part Number
Toshiba Package Name SOT-25 (SMV)
IOUT (Max) [mA] 150
VOUT [V] 1.8 to 5.0
Small surface mount LDO regulator
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-25 (SMV)
IOUT (Max) [mA] 300 200
VOUT [V] 1.0 to 4.5 1.0 to 5.0
MCU module circuit
MCU module (RS-485 communication) circuit

MCU module (RS-485 communication) circuit

MCU module (RS-485 communication) circuit
Standard digital isolator
Part Number
Toshiba Package Name SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W SOIC16-W
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000 5000 5000
VDD (Min) [V] 2.25 2.25 2.25 2.25 2.25 2.25
VDD (Max) [V] 5.5 5.5 5.5 5.5 5.5 5.5
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Contribute to low power consumption in standby operation
Part Number
Toshiba Package Name SOT-25 (SMV)
IOUT (Max) [mA] 150
VOUT [V] 1.8 to 5.0
Small surface mount LDO regulator
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-25 (SMV)
IOUT (Max) [mA] 300 200
VOUT [V] 1.0 to 4.5 1.0 to 5.0
CMOS logic IC
Part Number
Toshiba Package Name TSSOP14B TSSOP20B TSSOP20B
VCC (Max) [V] 5.5 5.5 5.5
Function1 Buffer/Transceiver Buffer/Transceiver Buffer/Transceiver
Function2 Buffer Buffer Buffer

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

Reference Design

Board photo of 100 W LLC DC-DC Converter
100 W LLC DC-DC Converter
This reference design provides design guide, data and other contents of 100 W LLC DC-DC Converter which uses Zero Volt Switching implemented using LLC resonance.
Please note that 2SA2070 / 2SC5810 were designated as Not Recommended for New Design (NRND) as of April,2026.
Exterior photo of 200 W active clamp forward DC-DC converter.
200W主動式鉗位順向DC-DC轉換器
This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.
「Please note that 2SA1201-Y was designated as Not Recommended for New Design (NRND) as of April, 2026.J」

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上電路模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
Membership registration required
開啟新視窗