Contact us

Une nouvelle fenêtre s'ouvre Une nouvelle fenêtre s'ouvre

Automotive

Sortie CI

Clearance/Creepage Distance 5 mm
Data Rate
(Standard)
Output Configuration
SO6
1Mbps Open collector
(Analog output)
TLX9309
1Mbps Open collector
TLX9304
5 Mbps
Totempole
TLX9310
10 Mbps Open collector
TLX9378
20 Mbps
Totempole
TLX9376

Sortie sur transistor

Clearance/Creepage Distance 5 mm
Isolation voltage
BVs
[Vrms]
Output Configuration SO4 SO6
3750 TLX9000 TLX9300
TLX9291A TLX9185A

Photovoltaic Output

Clearance/Creepage Distance 5 mm
Isolation voltage
BVs
[Vrms]
Output Configuration SO6
3750 TLX9905
TLX9906

Photorelais

Clearance/Creepage Distance 5 mm
Off-State Voltage
(MAX)[V]
On-Resistance
(MAX)[Ω]
On-State Current
(MAX)[A]
Output Configuration SO6
600 335 0.08 TLX9175J

Contacts

Pour toute question, cliquez sur l'un de ces liens :

Questions techniques
Questions concernant les achats, l'échantillonnage et la fiabilité des circuits intégrés
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.