CLS10F40

Small-signal Schottky barrier diode

Description

Feature High-speed switching / Low leakage current
Internal Connection Single
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name CL2E
Package Image Toshiba CLS10F40 Small-signal Schottky barrier diode product CL2E package image
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.28
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 1 A
Reverse Voltage VR 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=0V
f=1MHz
130 pF
Forward Voltage (Max) VF IF=100mA 0.35 V
Forward Voltage (Max) VF IF=500mA 0.45 V
Forward Voltage (Max) VF IF=1000mA 0.57 V
Forward Voltage (Typ.) VF IF=100mA 0.30 V
Forward Voltage (Typ.) VF IF=500mA 0.41 V
Forward Voltage (Typ.) VF IF=1000mA 0.52 V
Reverse Current (Max) IR VR=40V 0.025 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2025

Aug,2025

Feb,2025

Feb,2025

Dec,2023

Mar,2026

Mar,2026

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

(Note3)

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
CLS10F40,L3F 10000 Yes General Use

Applications

Action Camera
Such as low power consumption and miniaturization are important in designing action camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, RF circuit units, display unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open