TBC857

Transistor for low frequency small-signal amplification

Description

Application Scope General-purpose
Polarity PNP
Complementary Product TBC847
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-23 (SOT23)
Package Image Toshiba TBC857 Transistor for low frequency small-signal amplification product SOT23 package image
JEDEC TO-236AB
Package Code SOT-23
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.4×0.9
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -0.15 A
Collector-emitter voltage VCEO -50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=-0.002A
VCE=-5V
475 -
DC Current Gain hFE (Min) hFE IC=-0.002A
VCE=-5V
210 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=-0.5mA
IC=-0.01A
-0.3 V
Transition frequency (Min) fT IC=-0.001A
VCE=-10V
80 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Mar,2019

Dec,2025

Oct,2026

Oct,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TBC857B,LM 3000 Yes General Use

Applications

Cordless Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing cordless cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, control unit, motor driving units, etc., along with circuit configuration examples.
Electric Toothbrush
Such as low power consumption and miniaturization are important in designing electric toothbrush. Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, motor control units, sensor signal input unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open