TCR3UG085A

Low Dropout (LDO) Linear Voltage Regulator

Description

Application IOT/Wearable equipment / Mobile equipment / Camera/Sensor power supply
Feature Low quiescent current / Fast load transient response / Small package
Output Type Fixed Output
Overcurrent protection Y
Thermal shutdown Y
Auto-discharge Y
Inrush current reduction Y
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP4F
Package Image Toshiba TCR3UG085A Low Dropout (LDO) Linear Voltage Regulator product WCSP4F package image
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
0.645×0.645×0.33
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 6.0 V
Power Dissipation (mounted on glass-epoxy board(40mm×40mm)) PD 800 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Output Current (Max) IOUT - 300 mA
Operating Input Voltage * VIN - 1.5 to 5.5 V
Output Voltage (Typ.) VOUT - 0.85 V
Output Voltage Lineup VOUT - 0.8 to 5.0 V
Output Voltage Accuracy (±) * - - 1.0 %
Quiescent Current (Typ.) * IB(ON) IOUT=0mA 0.34 μA
Stand-by Current (Typ.) * IB(OFF) - 0.03 μA
Dropout Voltage (Typ.) * VDO IOUT=0.3A 140 mV
Ripple Rejection Ratio (Typ.) * R.R. f=1kHz 70 dB
Output Noise Voltage (Typ.) * VNO - 50 μVrms
Operating Temperature Topr - -40 to 85 ℃
Output Capacitance COUT - ≥1.0 μF

 * Representative value, Please refer to the datasheet for details.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TCR3UG085A,LF 5000 - Yes General Use

Applications

Action Camera
Such as low power consumption and miniaturization are important in designing action camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, RF circuit units, display unit, etc., along with circuit configuration examples.
Wireless Earbuds
Such as low power consumption and miniaturization are important in designing wireless earbuds. Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, surge/ESD protection circuit units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open