TK100S04N1L

Power MOSFET (N-ch single 30V<VDSS≤60V)

Description

Application Scope Automotive / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOSⅧ-H
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name DPAK+
Package Image Toshiba TK100S04N1L Power MOSFET (N-ch single 30V&lt;VDSS&le;60V) product DPAK+ package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 40 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 100 A
Power Dissipation PD 180 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.5 V
Gate threshold voltage (Min) Vth - 1.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 4.5 mΩ
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2.3 mΩ
Input capacitance (Typ.) Ciss - 5490 pF
Total gate charge (Typ.) Qg VGS=10V 76 nC
Reverse recovery time (Typ.) trr - 90 ns
Reverse recovery charge (Typ.) Qrr - 90 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2023

Aug,2023

Aug,2023

Nov,2023

Mar,2023

Oct,2024

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Stock Check Search
TK100S04N1L,LQ 2000 Yes -
TK100S04N1L,LXHQ 2000 - Yes Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open