TLP291-4

Photocoupler (phototransistor output)

Description

Feature 2.3mm low-profile package
Application Scope Communication interface / Power supply / PLC
Function General-purpose
Number of Circuits 4
Input type DC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / GB 4943.1-2022 (CQC)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO16
Package Image Toshiba TLP291-4 Photocoupler (phototransistor output) product SO16 package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector-emitter voltage VCEO 80 V
Collector Current IC 0.05 A
Forward Current IF 0.05 A
Operating Temperature Topr -55 to 110 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector Emitter Saturation Voltage (Max) VCE(sat) - 0.4 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 2500 Vrms
Current Transfer Ratio (Max) CTR IF=5mA
VCE=5V
rank=-
400 %
Current Transfer Ratio (Min) CTR IF=5mA
VCE=5V
rank=-
50 %
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2018

Feb,2019

Mar,2026

Oct,2026

Oct,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Current Transfer Ratio
(%)
VDE Stock Check Search
TLP291-4(GB-TP,E 2000 Yes GB(100%-400%) -
TLP291-4(TP,E 2000 Yes - -
TLP291-4(V4-TP,E 2000 Yes - Yes
TLP291-4(V4GBTPE 2000 Yes GB(100%-400%) Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open