Description

Description 32-bit Arm® Cortex®-M0 microcontroller of high performance incorporated USB device, Multiple serial interfaces and timer functions.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP64-P-1010-0.50E
Package Image Toshiba TMPM066FWUG TX00 product LQFP64-P-1010-0.50E package image
Pins 64
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
group name M060 -
number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 16 Kbyte
DMA controllers 28 ch
DMA controllers units 1 units
internal data bus width 32 bit
I/O Port 48 port
UART/SIO 2 ch
I2C 2 ch
TSPI 1 ch
USB Device (Full Speed) 1 ch
Timer/counter(16bit) 10 ch
A/D converters(10bit) 8 ch
watchdog timer Available -
Voltage detecting circuit Available -
On-chip debug function Available -
Interrupt controllers 6 pins
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.8 to 3.6 1 to 24 -40 to 85 0.041

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open