TPD4206F

EOL announced

Intelligent power device 500V (High voltage PWM DC brushless motor driver)

Description

Feature 7V Voltage Regulator
Number of Circuits 1
Protection Functions Overcurrent / Thermal shutdown / Undervoltage
Output configuration 3-phase full-bridge
Drive Type Sine-wave / Square-wave
Control Circuit Non-built-in
Power Block MOSFET
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP30
Package Image Toshiba TPD4206F Intelligent power device 500V (High voltage PWM DC brushless motor driver) product SSOP30 package image
Pins 30
Mounting Surface Mount
Width×Length×Height
(mm)
20.0×14.2×2.2
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output current(DC) IOUT(DC) 2.5 A
Power Supply Voltage VBB 500 V
Power Supply Voltage VCC 18 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating power supply voltage VBB - 50 to 450 V
Operating power supply voltage VCC - 13.5 to 16.5 V
On State Resistance (Max) RDSONH - 2.3 Ω
On State Resistance (Max) RDSONL - 2.3 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open