TC9562BXBG

Ethernet Bridge

Description

Description TC9562 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP.
Host I/F PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane]
Automotive I/F Ethernet AVB/TSN [IEEE802.1AS, IEEE 802.1Qav, IEEE 802.1Qbv, IEEE 802.1Qbu, IEEE 802.3br] The interface is selectable from SGMII, RGMII, RMII and MII, MAC
Audio I/F I2S/TDM
Peripheral I/F I2C/SPI / Quad-SPI / UART / GPIO / INTC
CPU Core Arm®Cortex®-M3
Power supply voltage(V) 1.8/3.3 for IO / 1.8/2.5/3.3 for SGMII/RGMII/RMII/MII / 1.1 for Core

Package Information

Toshiba Package Name P-LFBGA120-0909-0.65
Pins 120
Mounting Surface Mount
Package size 9mm×9mm
Pin pitch 0.65 mm
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Applications

IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open