TPH2R903PL

Power MOSFET (N-ch single VDSS≤30V)

  • Related Reference Design(2)

Description

Application Scope High-Efficiency DC-DC Converters / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOSⅨ-H
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP Advance
Package Image SOP Advance
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×0.95
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 30 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 124 A
Power Dissipation PD 81 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.1 V
Gate threshold voltage (Min) Vth - 1.1 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 4.1
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2.9
Input capacitance (Typ.) Ciss - 1780 pF
Total gate charge (Typ.) Qg VGS=10V 26 nC
Output charge (Typ.) Qoss - 17 nC
Reverse recovery time (Typ.) trr - 28 ns
Reverse recovery charge (Typ.) Qrr - 17 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2021

Jul,2021

Nov,2022

Oct,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TPH2R903PL,L1Q 5000 Yes

Reference Design

Circuit of Non-isolated Synchronous Buck DC-DC power supply basic simulation circuit.
Non-isolated Synchronous Buck DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Non-isolated Synchronous Buck DC-DC power supply.
Photo of non-isolated buck DC-DC converter.
Non-Isolated Buck DC-DC Converter
This reference design provides design guide, data and other contents of multiple non-isolated buck DC-DC converter power supplies. Multiple variations of the power supply are optimized for various outputs, loads and board mounting areas.

Applications

Warm Water Bidet
Such as high efficiency, low power consumption and miniaturization are important in designing warm water bidet. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open