Advanced Driver-Assistance Systems (ADAS)

Advanced Driver-Assistance Systems (ADAS)

Such as reduction of power supply and signal noise and reduction of power consumption are important in designing ADAS. Toshiba provides information on a wide range of semiconductor products suitable for image input units, power supply units, data transmission and audio output units, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 Video Input Video Input Image Recognition Processor Image RecognitionProcessor LDO LDO Camera Camera Level Shifter LevelShifter CAN Transceiver CANTransceiver RGB888, YCbCr422, BT.656, etc. RGB888, YCbCr422, BT.656, etc. Camera Camera Video decoder Video decoder BT.656 BT.656 CVBS (NTSC/PAL) CVBS (NTSC/PAL) Camera Camera Memory Memory CAN Line CANLine LDO LDO LDO LDO Serializer Serializer Deserializer Deserializer Camera Camera Parallel Parallel MIPI® CSI-2® MIPI® CSI-2® LDO LDO Peripheral bridge IC Peripheral bridge IC Speaker Speaker DC-DC DC-DC DSP/ Tuner DSP/Tuner Audio AMP AudioAMP Battery (12 V) Battery(12 V) TVS TVS TVS TVS TVS TVS TVS TVS Level Shifter LevelShifter FlexRay Transceiver FlexRayTransceiver FlexRay Line FlexRayLine TVS TVS Reverse Battery Protection/ Load Switch Reverse Battery Protection/Load Switch MIPI® CSI-2® MIPI® CSI-2® MIPI® CSI-2® MIPI® CSI-2® Image input unit CAN / FlexRay transmission section Power supply ON/OFF control and reverse connection protecting circuit DC-DC converter circuit (non-isolated buck type) Audio output section
Image input unit

Example of camera image signal input circuit to image recognition processor

DC-DC converter circuit (non-isolated buck type)

Example of non-isolated step-down DC-DC converter

CAN / FlexRay transmission section

Example of vehicle communication network circuit of an image recognition processor

Audio output section

Example of audio output block diagram using audio power amplifier IC

Power supply ON/OFF control and reverse connection protecting circuit

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Sub block diagram

Image input unit
Image input unit

Example of camera image signal input circuit to image recognition processor

Example of camera image signal input circuit to image recognition processor
Peripheral bridge IC
Part Number
Toshiba Package Name P-LFBGA64-0707-0.80-002 P-VFBGA80-0707-0.65-001 P-VFBGA49-0505-0.65-001 P-VFBGA64-0606-0.65-001 P-VFBGA80-0707-0.65-001 P-VFBGA80-0707-0.65-001
Product Category HDMI® Interface Bridge Camera Interface Bridge Display Interface Bridge Display Interface Bridge Display Interface Bridge Display Interface Bridge
Video decoder
Part Number
Toshiba Package Name LQFP64-P-1010-0.50E
Product Category Automotive Video Processors
TVS diode (for high speed communication)
Part Number
Toshiba Package Name SOD-923 (SOD-923) SOD-923 (SOD-923)
VESD (Max) [kV] +/-20 +/-20
IR (Max) [µA] 0.1 0.1
Rdyn (Typ.) [Ω] 0.35 0.35
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.45 0.45
DC-DC converter circuit (non-isolated buck type)
DC-DC converter circuit (non-isolated buck type)

Example of non-isolated step-down DC-DC converter

Example of non-isolated step-down DC-DC converter
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK+ SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
CAN / FlexRay transmission section
CAN / FlexRay transmission section

Example of vehicle communication network circuit of an image recognition processor

Example of vehicle communication network circuit of an image recognition processor
TVS diode (for CAN communication)
Part Number
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
Audio output section
Audio output section

Example of audio output block diagram using audio power amplifier IC

Example of audio output block diagram using audio power amplifier IC
Audio power amplifier IC
Part Number
Toshiba Package Name P-HSSOP36-1116-0.65-001 P-HSSOP36-1116-0.65-001
Product Category Audio power amplifier Audio power amplifier
Power supply ON/OFF control and reverse connection protecting circuit
Power supply ON/OFF control and reverse connection protecting circuit (P-ch type)

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
U-MOS Series -40 V / -60 V P-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) SOP Advance(WF) SOP Advance(WF) DPAK+
VDSS (Max) [V] -40 -40 -60 -40
ID (Max) [A] -40 -100 -90 -90
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0096 0.0031 0.0083 0.0043
Polarity P-ch P-ch P-ch P-ch
General purpose small signal MOSFET
Part Number
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
Power supply ON/OFF control and reverse connection protecting circuit (N-ch type)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK+ SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Gate driver (for switch)
Part Number
Toshiba Package name PS-8 SSOP16 WSON10A
VBB (Max) [V]      
VCC (Max) [V]      
IO (Max) [A] +5mA/ Internally Limited   Internally Limited /-5m
General purpose small signal MOSFET
Part Number
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Documents

Video

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
  • MIPI , CSI-2 and DSI are registered service marks of MIPI Alliance, Inc. DPISM is service mark of MIPI Alliance, Inc.
  • The terms HDMI, and HDMI High-Definition Multimedia Interface, and the HDMI Logo are trademarks or registered trademarks of HDMI Licensing Administrator, Inc. in the United States and other countries.
  • DisplayPortTM and the DisplayPortTM logo are trademarks owned by the Video Electronics Standards Association (VESA) in the United States and other countries.
  • L-TOGL™ is trademark of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
A new window will open