Automotive USB Power Charger

Automotive USB Power Charger

Such as reduction of power supply and signal noise and reduction of power consumption are important in designing USB power charger. Toshiba provides information on a wide range of semiconductor products suitable for circuit for cigar socket or accessory circuits, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 Buck-Boost Controller Circuit Buck-BoostController Circuit Buck-Boost Buck-Boost Switch Switch Buck Converter Circuit Buck Converter Circuit MCU MCU PMIC (Power Management IC) PMIC(Power Management IC) USB PD Controller Circuit USB PD Controller Circuit Vout (USB-C®) Vout (USB-C®) Vout (USB-A) Vout (USB-A) Vin 12 V Vin12 V USB power charger circuit
USB power charger circuit

Example of USB power charger circuit for a cigar socket type

Example of USB power charger circuit for an accessory type

Sub block diagram

USB power charger circuit
Circuit for cigar socket type

Example of USB power charger circuit for a cigar socket type

Example of USB power charger circuit for a cigar socket type
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK+ SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
TVS diode (for high speed communication)
Part Number
Toshiba Package Name SOD-923 (SOD-923) SOD-923 (SOD-923)
VESD (Max) [kV] +/-20 +/-20
IR (Max) [µA] 0.1 0.1
Rdyn (Typ.) [Ω] 0.35 0.35
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.45 0.45
U-MOS series -40V / -60V P-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) SOP Advance(WF) SOP Advance(WF) DPAK+
VDSS (Max) [V] -40 -40 -60 -40
ID (Max) [A] -40 -100 -90 -90
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0096 0.0031 0.0083 0.0043
Polarity P-ch P-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
Circuit for accessory type

Example of USB power charger circuit for an accessory type

Example of USB power charger circuit for an accessory type
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK+ SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
TVS diode (for CAN communication)
Part Number
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
TVS diode (for high speed communication)
Part Number
Toshiba Package Name SOD-923 (SOD-923) SOD-923 (SOD-923)
VESD (Max) [kV] +/-20 +/-20
IR (Max) [µA] 0.1 0.1
Rdyn (Typ.) [Ω] 0.35 0.35
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.45 0.45
Semi-power MOSFET
Part Number
Toshiba Package Name TSOP6F TSOP6F TSOP6F TSOP6F
VDSS (Max) [V] 100 60 40 -40
ID (Max) [A] 3.5 6.0 12 -7
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.092 0.051 0.018 0.048
Polarity N-ch N-ch N-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Reference Design

Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.
「Please note that SSM6K804R was designated as Not Recommended for new Design (NRND) as of April」
3-phase BLDC Motor Drive Applications (U-phase) of 3-phase bridge drive circuit for automotive and industrial BLDC motors.
3-phase bridge drive circuit for automotive and industrial BLDC motors
This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.

Documents

Video

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
  • USB Type-Cand USB-C are registered trademarks of USB Implementers Forum.
  • S-TOGLTM and L-TOGLTM are trademarks of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
A new window will open