Small-signal MOSFET 2 in 1
| Application Scope | Analog Switches |
|---|---|
| Polarity | P-ch×2 |
| Generation | U-MOSⅦ |
| Internal Connection | Independent |
| Component Product (Q1) | SSM3J35AMFV |
| Component Product (Q2) | SSM3J35AMFV |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | SOT-563 (ES6) |
|---|---|
| Package Image |
|
| JEITA | SC-107C |
| Package Code | SOT-563 |
| Pins | 6 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
1.6×1.6×0.55 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Drain-Source voltage (Q1/Q2) | VDSS | -20 | V |
| Gate-Source voltage (Q1/Q2) | VGSS | +/-10 | V |
| Drain current (Q1/Q2) | ID | -250 | mA |
| Power Dissipation | PD | 0.15 | W |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Gate threshold voltage (Q1/Q2) (Max) | Vth | - | -1.0 | V |
| Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=4.5V | 1.4 | Ω |
| Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=2.5V | 2.1 | Ω |
| Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.8V | 2.9 | Ω |
| Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.5V | 4.0 | Ω |
| Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.2V | 20 | Ω |
| Input capacitance (Q1/Q2) (Typ.) | Ciss | - | 21 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs