TK063Z60Z1

New Product

Power MOSFET (N-ch 500V<VDSS≤700V)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation DTMOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-247-4L(X)
Package Image Toshiba TK063Z60Z1 Power MOSFET (N-ch 500V&lt;VDSS&le;700V) product TO-247-4L(X) package image
Pins 4
Mounting Through Hole
Width×Length×Height
(mm)
15.94×23.45×5.02
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 600 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 37 A
Power Dissipation PD 242 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.0 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 63
Input capacitance (Typ.) Ciss - 3200 pF
Total gate charge (Typ.) Qg VGS=10V 56 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2025

Mar,2026

Jul,2026

Jul,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TK063Z60Z1,S1F 30 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open