TLP4590A

Photorelay (MOSFET output, 1-form-b)

Description

Feature High capacity
Application Scope Measurement instrumentation / Security equipments
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP6
Package Image Toshiba TLP4590A Photorelay (MOSFET output, 1-form-b) product DIP6 package image
Pins 6
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
7.12×7.62×3.65
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
ON-state current ION 1.2 A
OFF-state output terminal voltage VOFF 60 V
Operating Temperature (Max) Topr 110 ℃
Operating Temperature (Min) Topr -40 ℃
Isolation voltage BVs
@1minute (Min)
BVS 5000 Vrms

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Terminal Capacitance (Typ.) COFF - 550 pF
Trigger LED Current 1b (Max) IFC - 2 mA
On-state resistance (Max) RON ION=1.2A
t<1sec
0.6 Ω
Turn-on time (Max) tON - 2 ms
Turn-off time (Max) tOFF - 3 ms
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2023

Oct,2024

Sep,2026

Nov,2026

Nov,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open