Application Scope | Power factor correction / Solar inverters / Uninterruptible power supplies / DC-DC converters |
---|---|
Feature | Chip design of 3rd generation |
Number of Circuits | 1 |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | DFN 8×8 |
---|---|
Package Image |
![]() |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
8.0×8.0×0.85 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Forward DC current | IF(DC) | 8 | A |
Repetitive Peak Reverse Voltage | VRRM | 650 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse current (Max) | IR | VRRM=650V | 90 | μA |
Forward Voltage (Max) | VF | IF=8A | 1.35 | V |
Forward Voltage (Typ.) | VF | IF=8A | 1.2 | V |
Contact us
Contact usFrequently Asked Questions
FAQs