This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter V : Optical Semiconductors" (PDF:1.8MB)
Trigger LED current
Trigger LED current is specified for products that perform binary operation of output ON/OFF such as IC coupler of logic output, photorelay, and triac output coupler.
“Trigger LED current” means “LED current that triggers change in the status”.
IFT, IFH, IFLH, IFLH, etc., are used as symbols.
The trigger LED current indicated in the datasheet indicates the current value guaranteed by the product. For stable operation, the designer must design so that at least the trigger LED current (maximum) flows.
The input LED current IF is gradually increased from 0 mA,
If the output shifts to the on state at 1 mA, IFT = 1 mA.
In the following data sheet, the IF required to shift the output to the ON state
It means that the maximum value is 3 mA.
Trigger LED current is an important item for circuit design and lifetime design.