This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter V : Optical Semiconductors" (PDF:1.8MB)
When mounted in electrical equipment as a means of isolation to protect the human body from electric shock, photocouplers may be subject to various regulations in terms of safety standards.
Various regulations and standards for ensuring safety exist.
From the perspectives of design and manufacturing, safety standards can be categorized into "set standards" and "parts standards".
Set standards are the basis for designing and manufacturing equipment such as TVs, VTRs, and power source units. “Set standards” differ according to equipment type, isolation method and its class, driving voltage, etc.
Also, the items (dielectric strength (isolation voltage), creepage distance, clearance, etc.) that must be maintained at the insulation portion are specified as “Parts standards".
Major safety standards
Parts standards
UL1577 (cUL)
Standard for isolation voltage (1 min)
Approval organization: UL (Underwriters Laboratories Inc.)
EN60747-5-5
Standard for maximum operating isolation voltage and maximum overvoltage
Approval organization: VDE (Verband Deutscher Elektrotechniker)
Approval organization: TUV (Technischer Uberwachungs Verein)
Set standards
(Approval organization: BSI (UK), SEMKO (Sweden), etc.)
EN60950
Standard for telecommunication network equipment (workstation, PC, printer, fax resistor, modem, etc.)
EN60065
Standard of home appliance equipment. (TV, radio, VTR, etc.)