This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter V : Optical Semiconductors" (PDF:1.8MB)
In the photocoupler, the primary side (LED side) and the secondary side (light-receiving-device side) are electrically insulated. Therefore, even if the potentials on the primary side and the secondary side (even GND potential) are different, the primary side electrical signal can be transmitted to the secondary side.
In the inverter application shown in the figure on the right, a controlling unit such as a microcontroller operates usually at low DC voltage. On the other hand, IPMs and IGBTs drive loads that need high voltage such as 200 V AC. High-voltage system parts can be controlled directly from the microcomputer via a coupler.
*Various output types of photocouplers are prepared according to your needs.