This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter V : Optical Semiconductors" (PDF:1.8MB)
Photocouplers have various types of internal package structure because of various restrictions such as required insulation performance, package size, and size of internal chip.
Transmissive type in single mold:
Frame-mounted LED and frame-mounted photodetector face each other in the same molded package. Silicon resin is used for the optical transmission part between LED and photodetector.
Transmissive type in single mold with film:
To raise isolation voltage, polyimide film is inserted between LED and photodetector.
Transmissive type in double mold:
In this transmissive structure, inner mold is white, and outer mold is black. Resin with high infrared light transmittance is used for white mold of the optical transmission part.
Reflective type:
Frame-mounted LED and frame-mounted photodetector are on the same plane. LED light reflected in silicon resin reaches the photodetector. Thus, it is called reflective type.