This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
The third and fourth of the five elements are an input and an output.
I/O is a function for exchanging data and signals between external devices and a microcontroller.
Peripheral circuits dedicated to external devices are prepared, and they perform input, output, and communication of data.
Basic operation includes "read" and "write" by the CPU.
I/O is called "Port", and its address is called "Port address."
There are "Input port" and "Output port" depending on the exchange of the data and signals with external devices.