Operation Mode and Stack Pointer (2)

Operation Mode and Stack Pointer (2)

Let's see the state of the control register and the stack pointer switching in the example of a program where an exception/interrupt occurs.
When an exception/interrupt occurs, the stack in use changes depending on the state of the control register CONTROL[1].
This indicates the state of switching between the main stack (MSP) and the process stack (PSP).

Chapter 2 Arm® Cortex®-M3

Hardware Configuration
NVIC (Nested Vectored Interrupt Controller)
Main Core
Register Configuration
The Role of the Register
Stack Pointer
PUSH/POP to the Stack Pointer
Special Register
Operation Mode and Stack Pointer (1)
Exceptions (Reset, Interrupt, Fault, System Call)
The Role of NVIC
Tail Chain Control by NVIC
Memory Map
Memory Map for Arm® Cortex®-M3 Specifications
Memory Map of TMPM330: Example of TX03 Series
Vector Table (1)
Vector Table (2)
Bit Band Area and Bit Band Alias Area (1)
Bit Band Area and Bit Band Alias Area (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open