TC35681IFTG-002

EOL announced

Bluetooth® IC

Description

Feature Automotive / All data rates including 2Mbps specified in Bluetooth 5 / Long Range communication / Low power consumption / High temperature operation / Standalone mode support / LE Data Length Extension support / LE Secure Connection supoort
Automotive Support Available
Bluetooth Core spec. 5.0
Embedded Profiles GATT / SMP
Interfacing I2C (2 ch) / SPI (2 ch) / UART (2 ch) / PWM (4 ch) / ADC (5 ch) / SWD (1 ch)
User RAM Size (KB) 76
User Flash Size (KB)
Function ARM® Cortex®-M0 / RF analog circuitry / DC-DC converter / LDO regulator / low power mode(4 level)
Other Functions LE 2M PHY / LE Coded PHY / LE Advertising Extensions / LE Channel Selection Algorithm #2 / LE secure connection / Random Number Generator
RoHS Compatible Product(s) (#) Available
Status EOL announced

Package Information

Toshiba Package Name P-VQFN40-0606-0.50-002
Package name QFN
Pins 40
Mounting Surface Mount
Package size 6.0 mm x 6.0 mm
Pin pitch 0.5 mm

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature (Max) Topr - 125
Operating Temperature (Min) Topr - -40
Power supply voltage (Max) - - 3.6 V
Power supply voltage (Min) - - 1.8 V
Current Consumption in RX Active mode (peak) IRX (3.0V, 1Mbps) 5.1 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX +8dBm, 1Mbps) 11.3 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX 0dBm, 1Mbps) 5.2 mA
Current Consumption in Sleep mode ISleep - 2.5 μA
Current Consumption in Deep Sleep mode IDSleep (3.0V) 0.05 μA
Transmit Power(Max) PTrans - 8 dBm
Transmit Power(Min) PTrans - -20 dBm
Receiver Sensitivity - (at 125kbps) -105.2 dBm
Receiver Sensitivity - (at 1Mbps) -95.6 dBm

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open