Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Drive circuit for brushed DC motor (2)

Example of brushed DC motor drive circuit for electric slide door

Brush motor drive circuit (2)

Lineup

TVS diode (for CAN communication)

Part number

DF3D18FU

DF3D29FU

DF3D36FU

Package

USM (SOT-323)

VESD [kV] @ISO 10605

±30

±30

±20

VRWM (Max) [V]

12

24

28

C(Typ./Max) [pF]

9 / 10

6.5 / 8

RDYN (Typ.) [Ω]

0.8

1.1

1.5

MOSFET with a built-in active clamp circuit

Part number

SSM3K347R

SSM3K337R

Package

SOT-23F

SOT-23F

VDS(DC) [V]

38

38

ID [A]

2

2

RDS(ON) [mΩ]

@VGS=4.0 V

Typ.

350

161

Max

480

200

Polarity

N-ch

N-ch

U-MOS Series 40 V N-ch MOSFET

Part number

Drain current

On-resistance (Max)

@VGS=10 V

Package

XPN3R804NC

40 A

3.8 mΩ

TSON Advance(WF)

TK1R4S04PB

120 A

1.35 mΩ

DPAK+

TPHR7904PB

150 A

0.79 mΩ

SOP Advance(WF)

TPWR7904PB

150 A

0.79 mΩ

DSOP Advance(WF)L

TKR74F04PB

250 A

0.74 mΩ

TO-220SM(W)

TK1R5R04PB

160 A

1.5 mΩ

D2PAK+

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs