Power supply circuit

Example of power supply circuit in a battery powered system

Power supply circuit

Lineup

Small surface mount LDO regulator

Part number

TCR15AG 

Series

TCR13AG

Series

TCR8BM 

Series

TCR5BM 

Series

TCR5RG 

Series

TCR3RM 

Series

TCR3U 

Series

TCR2L 

Series

TAR5 

Series

Features

Low dropout voltage

High PSRR

High PSRR

Low noise

Low current consumption

Low current consumption

15V Input voltage

Bipolar type

IOUT (Max) [A]

1.5

1.3

0.8

0.5 0.3 0.2

PSRR (Typ.) [dB]

@f=1 kHz

95 90 98 98 100 100 70 - 70

I(Typ.) [μA]

25

52

20

19 7 7 0.34 1 170

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* The Bluetooth® word mark is a registered trademark owned by Bluetooth SIG, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open