Power supply circuit

Example of power supply circuit

Power supply circuit

Lineup

Small surface mount LDO regulator

Part number

TCR15AG Series

TCR13AG Series

TCR8BM Series

TCR5BM Series

TCR5RG Series

TCR3RM Series

TCR3U Series

TCR2L Series

TAR5 Series

Features

Low dropout voltage
High PSRR

High PSRR
Low noise
Low current consumption

Low current consumption

15 V Input voltage
Bipolar type

IOUT (Max) [A]

1.5

1.3

0.8

0.5 0.3 0.2

PSRR (Typ.) [dB]
@f = 1 kHz

95

90

98

98 100 100 70 - 70

IB (Typ.) [μA]

25

56

20

19 7 7 0.34 1 170

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open