 
            Such as low power consumption and miniaturization are important in designing wireless charger. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, inverter circuit unit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of power supply circuit using discrete solution and control IC
Example of power supply circuit using discrete solution and control IC
Example of inverter circuit using discrete solution and control IC
Example of power supply circuit using discrete solution and control IC
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOD-323 (USC) | SOD-323 (USC) | SOD-323 (USC) | SOD-323 (USC) | 
| VESD (Max) [kV] | +/-30 | +/-30 | +/-30 | +/-30 | 
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 | 
| Rdyn (Typ.) [Ω] | 0.08 | 0.08 | 0.08 | 0.13 | 
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 600 | 280 | 270 | 160 | 
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | TSON Advance | TSON Advance | TSON Advance | 
| VDSS (Max) [V] | 40 | 80 | 80 | 
| ID (Max) [A] | 68 | 32 | 26 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0075 | 0.0084 | 0.0123 | 
| Polarity | N-ch | N-ch | N-ch | 
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOP Advance | DPAK+ | DPAK | DPAK | 
| VDSS (Max) [V] | 40 | 60 | 80 | 80 | 
| ID (Max) [A] | 72 | 90 | 84 | 62 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0072 | 0.0033 | 0.0051 | 0.0069 | 
| Polarity | N-ch | N-ch | N-ch | N-ch | 
Example of power supply circuit using discrete solution and control IC
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | WCSP4F | DFN4F | WCSP4F | SOT-553 (ESV) | SOT-25 (SMV) | 
| IOUT (Max) [mA] | 500 | 300 | 300 | 200 | 200 | 
| VOUT [V] | 0.9 to 5.0 | 0.9 to 4.5 | 0.8 to 5.0 | 0.8 to 3.6 | 1.5 to 5.0 | 
Example of inverter circuit using discrete solution and control IC
| Part Number | ||
|---|---|---|
| Toshiba Package Name | SOD-323HE (US2H) | SOD-323HE (US2H) | 
| VRRM (Max) [V] | ||
| VR (Max) [V] | 30 | 40 | 
| CT (Typ.) [pF] | 380 | 300 | 
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | SOD-323HE (US2H) | SOD-323HE (US2H) | SOD-323HE (US2H) | SOD-323HE (US2H) | SOD-323HE (US2H) | 
| VRRM (Max) [V] | |||||
| VR (Max) [V] | 60 | 60 | 60 | 60 | 60 | 
| CT (Typ.) [pF] | 130 | 130 | 300 | 130 | 290 | 
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | TSON Advance | TSON Advance | TSON Advance | 
| VDSS (Max) [V] | 40 | 80 | 80 | 
| ID (Max) [A] | 68 | 32 | 26 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0075 | 0.0084 | 0.0123 | 
| Polarity | N-ch | N-ch | N-ch | 
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOP Advance | DPAK+ | DPAK | DPAK | 
| VDSS (Max) [V] | 40 | 60 | 80 | 80 | 
| ID (Max) [A] | 72 | 90 | 84 | 62 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0072 | 0.0033 | 0.0051 | 0.0069 | 
| Polarity | N-ch | N-ch | N-ch | N-ch | 
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.