In developing your designs, please ensure the datasheet.
Toshiba Package Code | 2-5S1A | |
---|---|---|
Mounting | Surface Mount | |
Pins | 8 | |
Width×Length×Height (mm) |
5.0×6.0×0.73 | |
Land pattern(2D Model) | ||
3D Model | STEP | |
Package Dimensions (mm) / Land pattern dimensions for reference only (mm) |
![]() ![]() |
|
Packing Method | Embossed Tape | |
Packing Name | TE12L1 | |
Minimum Quantity | 5000 pcs/Reel | |
Tape Width (mm) | 12 | |
Tape Dimensions (mm) / Reel Dimensions (mm) |
![]() ![]() |
Download package data for CAD tool, such as 3D model data in STEP format and reference land pattern data designed following JEITA ET-7501 Level3.