require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
DIY Car build guide using the evaluation board of brushed DC motor driver IC TB67H450FNG. It describes components used, block diagram, software configuration, etc.
TB67H450FNG | PWM Chopper Type DC Brushed Motor Driver |
---|---|
System power supply | 5V Li-ion battery |
Motor specifications | General use brushed DC motor |
MCD Board | TB67H450FNG Evaluation Board (MIKROE-3982) |
MCD control method | PWM Control (Arduino Nano is used for controlling system and generating PWM signals.) |
“Design・Document” contains the documents listed below.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
TB67H450FNG | Brush Motor Driver IC | 2 pcs | TB67H450FNG is a PWM chopper type DC brushed motor driver IC. Fabricated with the BiCD process, the TB67H450FNG is rated at 50V output voltage with maximum current of 3.5A. |