DIY Car: Build Guide using TB67H450FNG

DIY Car build guide using the evaluation board of brushed DC motor driver IC TB67H450FNG. It describes components used, block diagram, software configuration, etc.

Images of DIY Car: Build Guide using TB67H450FNG.
Block diagram of DIY Car: Build Guide using TB67H450FNG.

Features

  • Design Guide for DIY Car based on general motor driver IC TB67H450FNG.
  • By individually controlling the drive wheel motors (left and right), various patterns of operation are realized.
  • Arduino Nano is used as microcontroller board for controlling operation.

Specifications

TB67H450FNG PWM Chopper Type DC Brushed Motor Driver
System power supply 5V Li-ion battery
Attached motor specifications General use brushed DC motor
MCD Board TB67H450FNG Evaluation Board (MIKROE-3982)
MCD control method PWM Control (Arduino Nano is used for controlling system and generating PWM signals.)

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Brush motor driver IC 2 pcs Brush motor driver IC

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open