※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Ethernet Bridge
| Description | TC9560 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. |
|---|---|
| Host I/F | PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane] |
| Automotive I/F | Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav] The interface is selectable from RGMII, RMII and MII. , MAC |
| Audio I/F | I2S/TDM |
| Peripheral I/F | I2C/SPI / Quad-SPI / UART / GPIO / INTC |
| CPU Core | Arm®Cortex®-M3 |
| Power supply voltage(V) | 1.8/3.3 for IO / 1.8/2.5/3.3 for RGMII/RMII/MII / 1.1 for Core |
| Toshiba Package Name | P-LFBGA170-1010-0.65 |
|---|---|
| Pins | 170 |
| Mounting | Surface Mount |
| Package size | 10mm×10mm |
| Pin pitch | 0.65 mm |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
|
*1 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*2 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Contact us
Contact usFrequently Asked Questions
FAQs