Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TC90104FG

Automotive Video Processors

Description

Description TC90104FG has wide variation input format of composite signal and component signal up to D2 and others.Output I/F are ITUR-601 or 656 format.
RoHS Compatible Product(s) (#) Available
Assembly bases Japan

Package Information

Toshiba Package Name LQFP64-P-1010-0.50E
Package Image LQFP64-P-1010-0.50E
Pins 64
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 1 ch
Analog Input: Y/C 1 ch
Analog Input: YCbCr(up to D2) 1 ch
Analog Input: RGB (up to D2) * also useable as YCbCr input 1 ch
Analog Input: RGB:WVGA * also useable as YCbCr input 1 ch
Analog Input: RGB:WQVGA * also useable as YCbCr input 1 ch
Digital Output: ITU-R BT.601 (up to D2) 1 ch
Digital Output: ITU-R BT.656 (D1) 1 ch
Digital Output: RGB:WVGA (6-bit x 3) 1 ch
Digital Output: RGB:VGA (6-bit x 3) 1 ch
Digital Output: RGB:WQVGA (8-bit x 3) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Baseband tint (up to D2) 1 ch
AD converter:8-bit 2 ch
AD converter:10-bit 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

Sep,2020

Sep,2020

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top