Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TC90195XBG

Automotive Video Processors

Description

Description TC90195XBG has two pictures composition mode and picture separation mode by internal frame memory. It can output independent two pictures to two panels which resolution is like 1280x720(LVDS output) and 800x480(TTL output).
RoHS Compatible Product(s) (#) Available
Assembly bases Japan

Package Information

Toshiba Package Name P-LFBGA293-1717-0.80-001

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 1 ch
Digital Input: RGB(up to 85MHz, 8bit x 3) 1 ch
Digital Input: YUV(up to 85MHz, 8bit x 3) 1 ch
Digital Input: LVDS (Dual or single 2ch, up to 100MHz) 1 ch
Digital Output: LVDS (Dual or single 2ch, up to 100MHz) 1 ch
Digital Output: RGB(up to 80MHz, 8bit x 3) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Dynamic YC gamma 3 ch
Color management 3 ch
HVD enhancer 2 ch
Timing controller 1 ch
Horizontal distortion aberration / trapezoid correction 3 ch
AD converter:10-bit 1 ch
OSD (character font) 1 ch
Supply voltage 1.2 / 3.3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top