Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TC90196BFG

Automotive Video Processors

Description

Description TC90196BFG can display two independent pictures simultaneously thanks to the integrated frame memory. Additionally, it allows video signals to be overlaid with graphics data from a navigation system. Output stage has a T-CON, which adapts to LCD panels from multiple manufacturers.
RoHS Compatible Product(s) (#) Available
Assembly bases Japan

Package Information

Toshiba Package Name LQFP208-P-2828-0.50B

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 2 ch
Analog Input: YCbCr(up to D2) 2 ch
Analog Input: RGB (up to D2) * also useable as YCbCr input 2 ch
Analog Input: RGB:WVGA * also useable as YCbCr input 2 ch
Digital Input: RGB:WVGA (6-bit x 3) 1 ch
Digital Input: ITU-R BT.601 (up to D2) 1 ch
Digital Input: ITU-R BT.656 (D1) 1 ch
Digital Output: RGB:WVGA (8-bit x 3) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Multi color decoder (NTSC/PAL) 1 ch
Dynamic Y gamma 2 ch
Timing controller 1 ch
Baseband tint (up to D2) 2 ch
DRAM 16 Mbit
AD converter:8-bit 4 ch
OSD 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V

Document

Name Date

Sep,2020

Sep,2020

 

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top