Power transistor for high-speed switching applications
Application Scope | Audio drivers |
---|---|
Features | Power Amps Driver Stage |
Polarity | NPN |
Complementary Product | 2SA1201 |
Comments | Rank is specified by hFE range. |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mini |
---|---|
Package Image |
![]() |
JEITA | SC-62 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.6×4.2×1.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 0.8 | A |
Collector power dissipation (mounted on ceramic board (250mm**2, t0.8mm)) | PC | 1 | W |
Collector-emitter voltage | VCEO | 120 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transition frequency (Typ.) | fT | IC=0.1A VCE=5V |
120 | MHz |
DC Current Gain hFE (Max) | hFE | IC=0.1A VCE=5V |
240 | - |
DC Current Gain hFE (Min) | hFE | IC=0.1A VCE=5V |
80 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=50mA IC=0.5A |
1.0 | V |
Contact us
Contact usFrequently Asked Questions
FAQs