EOL announced
Power transistor for high-speed switching applications
Application Scope | Camera flashes / Power amplifier |
---|---|
Polarity | NPN |
Complementary Product | 2SA1242 |
Comments | Complementary product has different hFE value. |
RoHS Compatible Product(s) (#) | Available |
2SC3072 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
2SC5886A | Almost same package but similar characteristics | Different DC current gain |
Toshiba Package Name | PW-Mold |
---|---|
Pins | 3 |
Mounting | Surface Mount |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 5 | A |
Collector power dissipation | PC | 10 | W |
Collector power dissipation | PC | 1 | W |
Collector-emitter voltage | VCEO | 20 | V |
Contact us
Contact usFrequently Asked Questions
FAQs