2SC5066

Not Recommended for New Design

Radio-frequency bipolar transistor

Description

Application Scope VHF/UHF band low noise amplifier
Polarity NPN
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-416 (SSM)
Package Image Toshiba 2SC5066 Radio-frequency bipolar transistor product SSM package image
JEITA SC-75
Package Code SOT-416
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×1.6×0.7
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 0.03 A
Collector power dissipation PC 100 mW
Junction temperature Tj 125 ℃
Collector-emitter voltage VCEO 12 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Insertion Gain (Typ.) |S21|2 f=1GHz 12 dB
Transition frequency (Typ.) fT - 7 GHz
Noise Figure (Typ.) NF f=1GHz 1.1 dB

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open