2SC5886

EOL announced

Power transistor for high-speed switching applications

Description

Application Scope High current switching
Features High hFE
Polarity NPN
Complementary Product 2SA2097
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold
Package Image Toshiba 2SC5886 Power transistor for high-speed switching applications product New PW-Mold package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 5 A
Collector power dissipation PC 20 W
Collector power dissipation PC 1 W
Collector-emitter voltage VCEO 50 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open