2SC6026CT

Not Recommended for New Design

Transistor for low frequency small-signal amplification

Description

Application Scope General-purpose
Polarity NPN
Complementary Product 2SA2154CT
Comments Rank is specified by hFE range.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-883 (CST3)
Package Image Toshiba 2SC6026CT Transistor for low frequency small-signal amplification product CST3 package image
Package Code SOT-883
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.38
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 0.1 A
Collector-emitter voltage VCEO 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=0.002A
VCE=6V
400 -
DC Current Gain hFE (Min) hFE IC=0.002A
VCE=6V
120 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=10mA
IC=0.1A
0.25 V
Transition frequency (Min) fT IC=0.001A
VCE=10V
60 MHz

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Applications

Air Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Smart Watch
Such as low power consumption and miniaturization are important in designing smart watch. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, sensor signal input units, display units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open