※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
EOL announced
Power transistor for low frequency applications
| Polarity | NPN |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
2SD525 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
| Part Number | Compatible level | Notes |
|---|---|---|
|
TTC3710B * Please contact us about this product. |
Almost same package but similar characteristics | Different Collector-emitter voltage |
| Toshiba Package Name | TO-220AB |
|---|---|
| Pins | 3 |
| Mounting | Through Hole |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Collector Current | IC | 5 | A |
| Collector power dissipation | PC | 40 | W |
| Collector-Base Voltage | VCBO | 100 | V |
| Collector-emitter voltage | VCEO | 100 | V |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| DC Current Gain hFE (Max) | hFE | - | 240 | - |
| DC Current Gain hFE (Min) | hFE | - | 40 | - |
| Collector Emitter Saturation Voltage (Max) | VCE(sat) | - | 2.0 | V |
Contact us
Contact usFrequently Asked Questions
FAQs