HN1A02F

Not Recommended for New Design

Transistor for low frequency small-signal amplification 2 in 1

Description

Polarity PNP + PNP
Internal Connection Independent
Comments Rank is specified by hFE range.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-26 (SM6)
Package Image Toshiba HN1A02F Transistor for low frequency small-signal amplification 2 in 1 product SM6 package image
JEITA SC-74
Package Code SOT-26
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×1.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC -0.8 A
Collector Current (Q2) IC -0.8 A
Collector-emitter voltage (Q1) VCEO -15 V
Collector-emitter voltage (Q2) VCEO -15 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=-0.1A
VCE=-1V
400 -
DC Current Gain hFE (Q1) (Min) hFE IC=-0.1A
VCE=-1V
120 -
DC Current Gain hFE (Q2) (Max) hFE IC=-0.1A
VCE=-1V
400 -
DC Current Gain hFE (Q2) (Min) hFE IC=-0.1A
VCE=-1V
120 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=-8mA
IC=-0.4A
-0.2 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=-8mA
IC=-0.4A
-0.2 V
Transition frequency (Q1) (Typ.) fT IC=-0.01A
VCE=-5V
120 MHz
Transition frequency (Q2) (Typ.) fT IC=-0.01A
VCE=-5V
120 MHz

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open