HN4C06J

Not Recommended for New Design

Transistor for low frequency small-signal amplification 2 in 1

Description

Features Low Noise
Polarity NPN + NPN
Internal Connection Common emitter
Comments Rank is specified by hFE range.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-25 (SMV)
Package Image Toshiba HN4C06J Transistor for low frequency small-signal amplification 2 in 1 product SMV package image
JEITA SC-74A
Package Code SOT-25
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×1.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC 0.1 A
Collector Current (Q2) IC 0.1 A
Collector-emitter voltage (Q1) VCEO 120 V
Collector-emitter voltage (Q2) VCEO 120 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=0.002A
VCE=6V
700 -
DC Current Gain hFE (Q1) (Min) hFE IC=0.002A
VCE=6V
200 -
DC Current Gain hFE (Q2) (Max) hFE IC=0.002A
VCE=6V
700 -
DC Current Gain hFE (Q2) (Min) hFE IC=0.002A
VCE=6V
200 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=1mA
IC=0.01A
0.3 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=1mA
IC=0.01A
0.3 V
Transition frequency (Q1) (Typ.) fT IC=0.001A
VCE=6V
100 MHz
Transition frequency (Q2) (Typ.) fT IC=0.001A
VCE=6V
100 MHz

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open