TTB002

Not Recommended for New Design

Power transistor for low frequency applications

Description

Application Scope Low frequency power amplifier
Polarity PNP
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold
Package Image Toshiba TTB002 Power transistor for low frequency applications product New PW-Mold package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -3 A
Collector Current ICP -6 A
Collector power dissipation PC 30 W
Collector-Base Voltage VCBO -60 V
Collector-emitter voltage VCEO -60 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transition frequency (Typ.) fT IC=-0.5A
VCE=-5V
9 MHz
DC Current Gain hFE (Max) hFE IC=-0.5A
VCE=-5V
250 -
DC Current Gain hFE (Min) hFE IC=-0.5A
VCE=-5V
100 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=-60mA
IC=-0.6A
-0.5 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Mar,2019

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open