TTB1067B

Power transistor for high-speed switching applications

Description

Application Scope Power amplifier / Switching
Features Darlington
Polarity PNP
Complementary Product TTD1509B
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-126N
Package Image Toshiba TTB1067B Power transistor for high-speed switching applications product TO-126N package image
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
8.0×11×3.25
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -2 A
Collector Current ICP -3 A
Collector power dissipation PC 10 W
Collector power dissipation PC 1.5 W
Collector-Base Voltage VCBO -80 V
Collector-emitter voltage VCEO -80 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transition frequency (Typ.) fT IC=-0.5A
VCE=-2V
50 MHz
DC Current Gain hFE (Min) hFE IC=-1A
VCE=-2V
2000 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=-1mA
IC=-1A
-1.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Mar,2019

Oct,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open